SE2442L Buy Now
902 – 928 MHz High Power RF Front End Module

The SE2442L is a high performance, integrated RF Front End Module designed for high power ISM band applications operating in the 902 – 928 MHz frequency band.

The SE2442L is designed for ease of use and maximum flexibility, with fully matched 50 Ω input and output, and digital controls compatible with 1.6 – 3.6 V CMOS levels.

The RF blocks operate over a wide supply voltage range from 2.0 to 4.8 V allowing the SE2442L to be used in battery powered applications over a wide spectrum of the battery discharge curve.

Features

  • Integrated PA with 30 dBm output power
  • Receive pass through
  • Integrated antenna switching
  • Single ended 50 Ω Tx & Rx RF interface
  • Fast turn-ON / turn-OFF time <1 μsec
  • 2.0 V – 4.8 V supply operation
  • Sleep mode current <1 μA
  • 4 x 4 x 0.9 mm 24 pin QFN
  • Pb-free, RoHS compliant and Halogen free
Data Sheets SE2442L 902 – 928 MHz High Power RF Front End Module SE2442L_202415C.pdf (889 KB)
ProductName : SE2442L
RF Frequency (MHz) : 902-928
Rx Insertion Loss (dB) Typ. : 0.7
802.11 WLAN Standard :
Rx Gain (dB) Typ. : -0.7
Rx NF (dB) Typ. : 0.7
Tx Gain (dB) : 28
Saturated Output Power (dBm) Typ. : 31.5
Supply Voltage (V) : 2.0-4.8
Package : QFN, 24-pin
Package (mm) : 4 x 4 x 0.9
Product Information:
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540