SE2547A
Dual Band 802.11a/b/g/n Wireless LAN Front End

The SE2547A is a complete 802.11a/b/g/n WLAN RF front-end module providing all the functionality of the power amplifiers, filtering, power detector, Diversity switch, diplexers and associated matching. The SE2547A provides a complete 2.4 GHz and 5 GHz WLAN RF solution from the output of the transceiver to the antenna in an ultra compact form factor.

Designed for ease of use, all RF ports are matched to 50Ω to simplify PCB layout and the interface to the transceiver RFIC. The SE2547A also includes a transmitter power detector for each band and transmit chain with 20 dB of dynamic range for each transmit chain. Each transmit chain has a separate digital enable control for transmitter power ramp on/off control. The power ramp rise/fall time is less than 0.7 µsec.

The device also provides a notch filter from 3.260- 3.267 GHz and 3.28-3.89 GHz prior to the input of each 2.4 GHz and 5 GHz power amplifiers, respectively.

Please note: SE2547A-R is being discontinued and is not recommended for new design.

Features

  • All RF ports matched to 50Ω
  • Integrated 2.4 GHz PA, 5 GHz PA, TX Filter, T/R switches and diplexers
  • Integrated Power Detector for each TX Chain
  • 21 dBm O/P Power, 802.11b, 11 Mbits, ACPR = 35 dBc
  • 18 dBm @ 3.0 % EVM, 802.11g, 54 Mbits
  • 16.5 dBm @ 3.0 % EVM, 802.11a, 54 Mbits
  • Single supply voltage: 3.3 V ± 10 %
  • Lead free, RoHS compliant, Halogen free
  • Thin lead free plated package, 5mm x 5mm x 1.0mm, LGA Package, MSL 3
Data Sheets SE2547: Dual Band 802.11a/b/g/n Wireless LAN Front End 202421A.pdf (361 KB)
ProductName : SE2547A
Frequency (GHz) Min. : 2.4
4.9
Frequency (GHz) Max. : 2.5
5.875
802.11 WLAN Standard : a/b/g
Antenna Ports : 2
Architecture : Dual Band 802.11a/b/g/n
WLAN Front End
Typ. Current @ VCC = 3.3 V (mA) : 170
250
170
Typ. POUT @ 2.5% EVM (dBm) :
Typ. POUT @ 3.0% EVM (dBm) : 16.5
21
18
Typ. Tx Gain (dB) : 24
26
26
VCC (V) :
Package : LGA, 32-pin
Package (mm) : 5 x 5 x 1.0
Product Information:
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540