SE2548A
Dual Band 802.11a/b/g/n Wireless LAN Front End

The SE2548A is a complete 802.11a/b/g/n WLAN RF front-end module providing all the functionality of the power amplifiers, filtering, power detector, T/R switch, diplexers and associated matching. The SE2548A provides a complete 2.4 GHz and 5 GHz WLAN RF solution from the output of the transceiver to the antenna in an ultra compact form factor. Designed for ease of use, all RF ports are matched to 50 Ω to simplify PCB layout and the interface to the transceiver RFIC. The SE2548A also includes a transmitter power detector for each band and transmit chain with 20 dB of dynamic range for each transmit chain. Each transmit chain has a separate digital enable control for transmitter power ramp on/off control. The power ramp rise/fall time is less than 0.7 μsec.

The device also provides a notch filter from 3.260- 3.267 GHz and 3.28-3.89 GHz prior to the input of each 2.4 GHz and 5 GHz power amplifiers, respectively.

The SE2548A packaged in 5mm x 5mm x 1.0mm, Halogen free, Lead free, ROHS compliant, MSL 3 LGA package.

Please note: SE2548A-R is being discontinued and is not recommended for new design.

Features

  • All RF ports matched to 50 Ω
  • Integrated 2.4 GHz PA, 5 GHz PA, TX Filter, T/R switches and diplexers
  • Integrated Power Detector for each TX Chain
  • 21 dBm O/P Power, 802.11b, 11 Mbits, ACPR = 35 dBc
  • 18 dBm @ 3.0 % EVM, 802.11g, 54 Mbits
  • 16.5 dBm @ 3.0 % EVM, 802.11a, 54 Mbits
  • Single supply voltage: 3.3 V ± 10 %
  • Lead free, Halogen free, RoHS compliant, MSL 3
  • 5mm x 5mm x 1.0mm, LGA Package
Data Sheets SE2548A: Dual Band 802.11a/b/g/n Wireless LAN Front End 202422A.pdf (359 KB)
ProductName : SE2548A
Frequency (GHz) Min. : 2.4
4.9
Frequency (GHz) Max. : 2.5
5.875
802.11 WLAN Standard : a/b/g
Antenna Ports : 1
Architecture : Dual Band 802.11a/b/g/n
WLAN Front End
Typ. Current @ VCC = 3.3 V (mA) : 175
250
170
Typ. POUT @ 2.5% EVM (dBm) :
Typ. POUT @ 3.0% EVM (dBm) : 16.5
21
18
Typ. Tx Gain (dB) : 24
26
26
VCC (V) :
Package : LGA, 32-pin
Package (mm) : 5 x 5 x 1.0
Product Information:
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540