SE2568U

2.4 GHz High Efficiency Wireless LAN PA


Please note: SE2568U is being discontinued and is not recommended for new designs.

Please note: this product is being discontinued and is not recommended for new designs.

The SE2568U is a complete 802.11 b/g WLAN discrete power amplifier. The device provides all the functionality of the power amplifier, power detector, filter, associated input, inter-stage and output matching in an ultra compact 2mm x 2mm x 0.5mm form factor.

The SE2568U is designed for ease of use, with all the critical input and output matching integrated. The SE2568U includes a transmitter power detector with 20 dB of dynamic range and a digital Enable for power on/off control. Harmonic filters and an input 3.2GHz LO rejection filter are integrated on-chip. The power ramp rise/fall time is 0.7 µs typical.

Specifications

Frequency Range (GHz)2.4-2.5
Test Frequency (GHz)2.45
Gain Typ. (dB)27
27
Power Added Efficiency (%)
OIP3 (dBm)
P1 dB (dBm)25
25
VCC (V)3.3
5
Quiescent Current Typ. (mA)90
100
Noise Figure Typ. (dB)
PackageQFN, 8-pin
Package (mm)2 x 2 x 0.5

Features

  • Dual Mode IEEE802.11b & IEEE802.11g
  • Integrated PA, digital bias control, 50! input and output match, 3.2GHz TX Filter.
  • Integrated harmonic filter.
  • Integrated load insensitive Power Detector, with <1dB error at 2:1 mismatch
  • 20 dBm, 802.11b, 11 Mbps, ACPR <-30 dBc, 3.3V
  • 18dBm 802.11g, @ 3.0 % EVM, 54 Mbps, 3.3V
  • 20.5dBm, 802.11g @ 3.0 % EVM, 54Mbps, 5.0V
  • Lead free, Halogen free, ROHS compliant, 2 x2x0.5 mm QFN package, MSL 1

Product Documents