SE2595L
Dual Band 802.11n Wireless LAN Front End

The SE2595L is a complete 802.11n WLAN RF frontend module providing all the functionality of the power amplifiers, LNA, power detector, T/R switch, diplexers and associated matching. The SE2595L provides a complete 2.4 GHz and 5 GHz WLAN Multiple Input, Multiple Output (MIMO) RF solution from the output of the transceiver to the antennas in a compact form factor.

The receive path is designed to maximize performance by providing both a low noise amplifier as well as a bypass state, for use when high power signals are being received.

Designed for ease of use, all RF ports are matched to 50 Ω to simplify PCB layout and the interface to the transceiver RFIC. The SE2595L also includes a transmitter power detector for each band with 20 dB of dynamic range. The power ramp rise/fall time is less than 0.5 µs.

The device also provides band pass filters for both the a and b/g bands prior to the input of each 2.4 GHz and 5 GHz power amplifiers, respectively.

Features

  • 1 Transmit and 1 receive path architecture for use as MIMO building block.
  • All RF ports matched to 50 Ω
  • Integrated 2.4/5 GHz PA, 2.4/5 GHz LNA, TX Filter, T/R switches and diplexers
  • Integrated Power Detector
  • 19 dBm O/P Power, 802.11b, 11 Mbits, ACPR = 32 dBc
  • 18 dBm @ 3.0 % EVM, 802.11g, 54 Mbits
  • 16 dBm @ 3.0 % EVM, 802.11a, 54 Mbits
  • Single supply voltage: 3.3 V ± 10 %
  • Lead free, Halogen Free and RoHS compliant
  • Thin lead free plated package, 4 mm x 6 mm x 0.9 mm, MSL 1
Data Sheets SE2595L: Dual Band 802.11n Wireless LAN Front End 202433A.pdf (379 KB)
ProductName : SE2595L
Frequency (GHz) Min. : 2.4
4.9
Frequency (GHz) Max. : 2.485
5.85
802.11 WLAN Standard : a/b/g
Antenna Ports : 1
Architecture : Dual Band 802.11n
WLAN Front End
Typ. Current @ VCC = 3.3 V (mA) : 230
TBD
180
Typ. POUT @ 2.5% EVM (dBm) :
Typ. POUT @ 3.0% EVM (dBm) : 16
20
18
Typ. Tx Gain (dB) : 23
26
26
Package : QFN, 32-pin
Package (mm) : 5 x 5 x 0.9
Product Information:
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540