SE2597L
2.4 GHz Power Amplifier with Power Detector

The SE2597L is a 2.4 GHz power amplifier designed for use in the 2.4 GHz ISM band for wireless LAN applications. The device incorporates a power detector for closed loop monitoring of the output power. The SE2597L includes a digital enable control for device on/off control. The SE2597L temperature compensated power detector is highly immune to mismatch at its output with less than 1.5 dB of variation with a 2:1 mismatch.

Please note: SE2597L-R1 is being discontinued and is not recommended for new designs. The suggested replacement is SE2565T.

Features

  • Single 3.3 V Supply Operation:
    19 dBm, EVM = 3 %, 802.11g, OFDM 54 Mbps
  • 28 dB Gain
  • Integrated temperature compensated power detector
  • Digital power amplifier enable pin (VEN)
  • Lead Free, Halogen Free and RoHS compliant
  • Small package: 16 pin 3 mm x 3 mm x 0.9 mm QFN, MSL 1
Data Sheets SE2597L: 2.4 GHz Power Amplifier with Power Detector 202434A.pdf (360 KB)
ProductName : SE2597L
Frequency Range (GHz) : 2.4-2.5
Test Frequency (GHz) : 2.45
Gain Typ. (dB) : 28
Typ. POUT (dBm) :
OIP3 (dBm) :
P1 dB (dBm) : 26.5
Power Added Efficiency (%) :
VDD (V) :
VCC (V) : 3.3
Quiescent Current Typ. (mA) : 125
Noise Figure Typ. (dB) :
Package : QFN, 16-pin
Package (mm) : 3 x 3 x 0.9
Product Information:
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540