SE2600S
2.4 GHz WLAN Switch/LNA Front End

The SE2600S is a single chip integrated front-end module (FEM) with a Bluetooth port to complement WLAN chipsets with integrated Power Amplifier. The FEM integrates SP3T Switch and Low Noise Amplifier with bypass mode in an ultra compact package. It is capable of switching between WLAN RX, WLAN TX and Bluetooth™

Features

  • Integrates SP3T Switch and LNA with by-pass mode
  • 12 dB gain,
  • 1.8 dB NF
  • 0.5 dB Bluetooth path loss
  • 1.07x1.05x 0.38mm, 250 um pitch, SnAg solder bump
  • Lead free, Halogen free and RoHS compliant, MSL1
Data Sheets SE2600S: 2.4 GHz WLAN Switch/LNA Front End 201654C.pdf (500 KB)
ProductName : SE2600S
Frequency (GHz) Min. : 2.4
Frequency (GHz) Max. : 2.5
Frequency Range (GHz) :
Gain Typ. (dB) : 12
VDD (V) : 3.3
Noise Figure Typ. (dB) : 1.8
Package : WLCSP, 11-bump
Package (mm) : 1.07 x 1.05 x 0.38
Product Information:
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540