SE5003L
5 GHz, 23dBm Power Amplifier with Power Detector

The SE5003L is a 5GHz power amplifier offering high linear power for wireless LAN applications. The SE5003L incorporates a power detector for closed loop monitoring and control of the output power.

The SE5003L offers high integration for a simplified design, providing quicker time to market and higher application board production yield. The device integrates the input match, the inter-stage match, the output match, the power detector with 15dB of dynamic range and a 3.8GHz notch filter. Only 6 external decoupling capacitors are required to complete the design.

For wireless LAN applications, the device meets the requirements of IEEE802.11a & 802.11n, and delivers approximately 23dBm of linear output power at 5V.

The SE5003L integrates the reference voltage generator. A 2.85V reference voltage on VREF is all that is required to enable or disable the power amplifier.

Features

  • High output power amplifier: 23dBm at 5V
  • External Analog Reference Voltage (VREF) for maximum flexibility
  • Buffered, temperature compensated power detector
  • 3% EVM, @23dBm, 64 QAM, 54 Mbps
  • 32 dB Gain
  • Lead Free, RoHS compliant and halogen free package, MSL3
  • 20 pin 4 mm x 4 mm x 0.9 mm QFN
Data Sheets SE5003L: 5 GHz, 23dBm Power Amplifier with Power Detector SE5003L_202392B.pdf (292 KB)
ProductName : SE5003L
Frequency Range (GHz) : 5.15-5.85
Test Frequency (GHz) : 5.4
Gain Typ. (dB) : 32
OIP3 (dBm) :
P1 dB (dBm) : 29
Power Added Efficiency (%) :
VCC (V) : 5
Quiescent Current Typ. (mA) : 150
Noise Figure Typ. (dB) :
Package : QFN, 20-pin
Package (mm) : 4 x 4 x 0.9
Product Information:
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540