SE5004L

5 GHz, 26dBm Power Amplifier with Power Detector


The SE5004L is a 5GHz power amplifier offering high linear power for wireless LAN applications. The SE5004L incorporates a power detector for closed loop monitoring and control of the output power.

The SE5004L offers high integration for a simplified design, providing quicker time to market and higher application board production yield. The device integrates the input match, the inter-stage match, the output match, the power detector with 15dB of dynamic range and a 3.8GHz notch filter. Only 6 external decoupling capacitors are required to complete the design.

For wireless LAN applications, the device meets the requirements of IEEE802.11a & 802.11n, and delivers approximately 26dBm of linear output power at 5V.

The SE5004L integrates temperature compensated bias voltage generators. A 2.85V reference voltage on VREF is all that is required to enable or disable the power amplifier.

Specifications

Frequency Range (GHz)5.15-5.85
Test Frequency (GHz)5.4
Gain Typ. (dB)26
Power Added Efficiency (%)
OIP3 (dBm)
P1 dB (dBm)+34
VCC (V)5
Quiescent Current Typ. (mA)300
Noise Figure Typ. (dB)
PackageQFN, 20-pin
Package (mm)4 x 4 x 0.9

Features

  • High output power amplifier: 26dBm at 5V
  • External Analog Reference Voltage (VREF) for maximum flexibility
  • Buffered, temperature compensated power detector
  • 3% EVM, @26dBm, 64 QAM, 54 Mbps
  • 32 dB Gain
  • Lead Free, RoHS compliant, halogen free MSL3 package
  • 20 pin 4 mm x 4 mm x 0.9 mm QFN

Product Documents