SE5501L
Dual Band 802.11n WLAN/BT Front-End

The SE5501L is a complete 802.11n WLAN RF front-end module providing all the functionality of the power amplifiers, LNAs, power detector, Antenna switches, filtering and associated matching. The SE5501L provides a complete 2.4 GHz and 5 GHz WLAN RF solution from the output of the transceiver to the antennas in a compact form factor.

The receive path is designed to maximize performance by providing both a low noise amplifier as well as a bypass state, for use when high power signals are being received.

Designed for ease of use, all RF ports are matched to 50 Ω to simplify PCB layout and the interface to the transceiver RFIC. The SE5501L also includes a transmitter power detector for each band with 20 dB of dynamic range.

The SE5501L is optimized for mobile applications with direct to battery operation

Features

  • Direct to Battery operation
  • All RF ports matched to 50 Ω
  • Integrated 2.4/5 GHz PA, 2.4/5 GHz LNA, T/R switches and filtering
  • Integrated Power Detector
  • 20 dBm @ 3 % EVM, 802.11gn, 54 Mbps
  • 18 dBm @ 3.0 % EVM, 802.11an, 54 Mbps
  • Lead free, Halogen Free and RoHS compliant
  • Compact package, 3 x 5 x 0.9 mm, MSL 1
Data Sheets SE5501L: Dual Band 802.11n WLAN/BT Front End 202405A.pdf (249 KB)
ProductName : SE5501L
Frequency (GHz) Min. : 2.4
5.15
Frequency (GHz) Max. : 2.485
5.85
802.11 WLAN Standard : a/g
Antenna Ports : 2
Architecture : Dual Band 802.11n
WLAN/BT Front End
Typ. Current @ VCC = 3.3 V (mA) : 190
130
Typ. POUT @ 2.5% EVM (dBm) :
Typ. POUT @ 3.0% EVM (dBm) : 18
20
Typ. Tx Gain (dB) : 18
22
VCC (V) :
Package : QFN, 30-pin
Package (mm) : 3 x 5 x 0.9
Product Information:
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540