SE5008L
5 GHz WLAN Switch/LNA Front End

The SE5008L is a single chip integrated front-end module (FEM) with a low noise amplifier and switch to complement WLAN chipsets with an integrated 5GHz Power Amplifier. The Low Noise Amplifier includes a bypass mode to avoid saturation in near-field applications. It is packaged in an compact 3mm x 3mm x 0.9mm QFN package. The LNA output is matched to 50 ohms and all ports are DC blocked.

Features

  • Integrates SP2T Switch and LNA with by-pass mode
  • 14 dB gain,
  • 2.0 dB NF
  • 0.8 dB loss on TX to ANT path
  • 3x3x0.9mm, QFN Package, MSL 1
  • 30dBm Maximum power at TX input
  • Lead free, Halogen free and RoHS compliant
Data Sheets SE5008L: 5 GHz WLAN Switch/LNA Front End 202449A.pdf (387 KB)
ProductName : SE5008L
Frequency (GHz) Min. :
Frequency (GHz) Max. :
Frequency Range (GHz) : 4.9-5.85
Gain Typ. (dB) : 14
VDD (V) : 3.3
Noise Figure Typ. (dB) : 2.2
Package : QFN, 16-pin
Package (mm) : 3 x 3 x 0.9
Product Information:
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540