Switching Silicon PIN Diodes-
PIN Diode Wafer on Film Frame

Skyworks offers PIN Diode wafer on Film Frame.

For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
  • USA: 781-376-3000
  • China: +86 21 2606 7288
  • Asia: +886 2 2322 0200
  • Europe: +33-0-1-43548540

For a complete list of Skyworks' PIN Diodes, please click here.

Parametric Search
Click on a value of an attribute to apply filter. Click on the selected value again to deselect. Click on "Reset all filters" to reset.

VB
IR = 10 µA (V)
Typ.
VF @ 10 mA
(mV)
Max.
RS @ 1.0 mA
(Ω)
Max.
TI @ 10 mA
(ns)
Nominal
Chip Size
(mils)
Nominal
Contact Dimensions
(mils)

Products are sorted by Part Number alphabetically, with the new products on top. To sort products by a particular attribute, click on the attribute's column header.

  • NewPart NumberCartPDFVB
    IR = 10 µA (V)
    Typ.
    CJ @ 0 V
    (pF)
    Max.
    CJ @ 30 V
    (pF)
    Typ.
    VF @ 10 mA
    (mV)
    Max.
    RS @ 1.0 mA
    (Ω)
    Max.
    RS @ 10 mA
    (Ω)
    Max.
    TI @ 10 mA
    (ns)
    Nominal
    Chip Size
    (mils)
    Nominal
    Contact Dimensions
    (mils)
    Pb-FreeGreen
    SMP1331-099

    2000.20.1680014.51.7 Typ.60013.57.5
    SMP1353-099

    1000.350.15 @ 10 V825152.8100010.18.0
    SMP1340-099

    500.200.15 @ 10 V8801.7 Typ.1.210010.13.0
    SMP1322-099

    501.100.858251.50.45 Typ.40013.57.5
    SMP1321-099

    1000.180.1586025 Typ.40013.53.0
    SMP1320-099

    500.230.1758502 Typ.0.940013.53.0