Data Cards-
High Throw Switch es for Data Card Applications

Parametric Search
Click on a value of an attribute to apply filter. Click on the selected value again to deselect. Click on "Reset all filters" to reset.

Products are sorted by Part Number alphabetically, with the new products on top. To sort products by a particular attribute, click on the attribute's column header.

  • NewPart NumberCartPDFDescription
    (Absorptive/
    Reflective)
    Frequency
    (GHz)
    Min.
    Frequency
    (GHz)
    Max.
    Typ. IL
    (dB)
    Typ. Isol.
    (dB)
    Typ. IIP3
    (dBm)
    Typ. IP1 dB
    (dBm)
    PackagePackage
    (mm)
    Pb-FreeGreen
    SKY13526-485LF

    SP6T (R)0.42.70.4-0.734-23QFN, 14L2 x 2 x 0.55
    SKY13477-001A

    3P4T (R)2.32.70.35-0.6630WLCSP1.942 x 1.142 x 0.420
    SKY13473-569LF

    SP10T (R)0.42.70.45-0.8037-27QFN, 20L2.4 x 2.4 x 0.75
    SKY13473-12-569LF

    SP10T (R)0.42.70.45-0.8037-27QFN, 20L2.4 x 2.4 x 0.75
    SKY13418-485LF

    SP8T (R)0.13.80.45-1.3037-186638QFN, 14L2 x 2 x 0.55
    SKY13417-485LF

    SP7T (R)0.13.00.35-0.6535-206938QFN, 14L2 x 2 x 0.55
    SKY13416-485LF

    SP6T (R)0.16.00.35-0.5535-256939QFN, 14L2 x 2 x 0.55
    SKY13415-485LF

    SP5T (R)0.13.80.40-0.6042-267039QFN, 14L2 x 2 x 0.55