Data Cards-Wi-Fi-
Wi-Fi Switches for Data Cards-WiFi Applications

Parametric Search
Click on a value of an attribute to apply filter. Click on the selected value again to deselect. Click on "Reset all filters" to reset.

Products are sorted by Part Number alphabetically, with the new products on top. To sort products by a particular attribute, click on the attribute's column header.

  • NewPart NumberCartPDFDescription
    (Absorptive/
    Reflective)
    Frequency
    (GHz)
    Min.
    Frequency
    (GHz)
    Max.
    Typ. IL
    (dB)
    Typ. Isol.
    (dB)
    Typ. IIP3
    (dBm)
    Typ. IP1 dB
    (dBm)
    PackagePackage
    (mm)
    Pb-FreeGreen
    SKY13434-002

    DP5T (R)0.16.00.6-1.024-3028-30Wire bond die0.875 x 0.500 x 0.127
    SKY13385-460LF

    SP3T (R)0.13.50.5-0.639-255733QFN, 12L2 x 2 x 0.55
    SKY13323-378LF

    SPDT (R)0.130.2-0.527-245027QFN, 6L1 x 1 x 0.45
    SKY13317-373LF

    SP3T (R)0.026.00.4-0.827-255029QFN, 8L1.5 x 1.5 x 0.45