Personal Navigation-
5 GHz Front End for Personal Navigation Applications

Parametric Search
Click on a value of an attribute to apply filter. Click on the selected value again to deselect. Click on "Reset all filters" to reset.

Products are sorted by Part Number alphabetically, with the new products on top. To sort products by a particular attribute, click on the attribute's column header.

  • NewPart NumberCartPDFFrequency
    (GHz)
    Min.
    Frequency
    (GHz)
    Max.
    802.11
    WLAN
    Standard
    Antenna PortsArchitectureTyp. Current
    @ VCC = 3.3 V
    (mA)
    Typ. Current
    @ VCC = 3.6 V
    (mA)
    Typ. POUT
    @ 2.5%
    EVM (dBm)
    Typ. POUT
    @ 3.0%
    EVM (dBm)
    Typ. Tx Gain (dB)VCC

    (V)
    PackagePackage
    (mm)
    Pb-FreeGreen
    SKY85709-11

    4.95.25n/ac15GHz Front End Module with Integrated PA,
    LNA with bypass and SPDT
     260 (@19dBm)  18 (802.11n)
    16 (1.5%
    EVM, 11ac)
    303.0-4.8QFN, 16-pin2.5 x 2.5 x 0.45
    SKY85707-21

    4.95.85n/ac15 GHz Front End Module 240 (@ 17dBm) 17 (802.11n)
    15 (1.8% EVM, 11ac)
    283.2-4.6QFN, 16-pin2.5 x 2.5 x 0.40
    SKY85706-11

    5.155.85n/ac15 GHz Front End Module 220 (@ 15.5dBm) 18 (802.11n)
    15.5 (1.8% EVM, 11ac)
    303.0-4.6QFN, 16-pin2.5 x 2.5 x 0.45
    SKY85702-11

    4.95.85n/ac15 GHz Front End Module 250 (@ 19dBm) 18 (802.11n)
    16 (1.8% EVM, 11ac)
    283.0-4.2QFN, 16-pin2.5 x 2.5 x 0.45
    SKY65535-11

    5.155.95a1Integrated high performance 5 GHz PA
    with harmonic filter, LNA with bypass, and SPDT
    175 (@ 17.5 dBm) 17.5 (@ 3% EVM) 29 QFN, 16-pin2.5 x 2.5 x 0.45