Personal Navigation-
Dual Band Front End for Personal Navigation Applications
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
802.11
WLAN
Standard
Antenna Ports
Typ. Current
@ VCC = 3.3 V
(mA)
Typ. POUT
@ 3.0%
EVM (dBm)
Typ. Tx Gain (dB)

Products are sorted by Part Number alphabetically, with the new products on top. To sort products by a particular attribute, click on the attribute's column header.

  • NewPart NumberCartPDFFrequency
    (GHz)
    Min.
    Frequency
    (GHz)
    Max.
    802.11
    WLAN
    Standard
    Antenna PortsArchitectureTyp. Current
    @ VCC = 3.3 V
    (mA)
    Typ. POUT
    @ 3.0%
    EVM (dBm)
    Typ. Tx Gain (dB)PackagePackage
    (mm)
    Pb-FreeGreen
    SE5511T

    2.4
    4.9
    2.5
    5.9
    a/g2Dual Band 802.11n
    WLAN/BT Front End
    205
    190
    18
    20
    26
    26
    QFN, 28-pin3 x 4 x 0.6
    SE5510T

    2.4
    4.9
    2.5
    5.9
    a/g2Dual Band 802.11n
    WLAN/BT Front End
    205
    190
    18
    20
    26
    26
    QFN, 28-pin3 x 4 x 0.6
    SE5501L

    2.4
    5.15
    2.485
    5.85
    a/g2Dual Band 802.11n
    WLAN/BT Front End
    190
    130
    18
    20
    18
    22
    QFN, 30-pin3 x 5 x 0.9