Front-end Modules for Cellular / Smartphone Applications-
Diversity Receive Modules

Parametric Search
Click on a value of an attribute to apply filter. Click on the selected value again to deselect. Click on "Reset all filters" to reset.

Products are sorted by Part Number alphabetically, with the new products on top. To sort products by a particular attribute, click on the attribute's column header.

  • NewPart NumberCartPDFFrequency
    (MHz)
    DescriptionPackage
    (mm)
    Pb-FreeGreen
    SKY13750

    1805-2690Untra Mid-to High-band Diversity LNA Module
    Bands 1/4, 2(25), 3, 7, 30, 39, 40, 41
    24-pad MCM, 5 x 4 x 0.7
    SKY13746-21

    698-2690Diversity Receive Front-end Module with Carrier Aggregation
    Bands 2/25, 4, 7, 12/13, 26
    29-pad MCM, 3 x 5 x 0.8
    SKY13745-21

    698-2690Diversity Receive Front-end Module with Carrier Aggregation
    Bands 1/4, 3, 7, 8, 20, 26
    29-pad MCM, 3 x 5 x 0.8
    SKY13713-21

    698-960Ultra Low-band Diversity LNA Module
    Bands 8, 12/13, 26, 28A/28B, 29
    24-pad MCM, 4 x 3 x 0.7
    SKY13744-11

     RX Diversity FEM with Carrier Aggregation
    (B26, B8, B20, B1/4, B3, and B7)
    29-lead MCM, 5 x 3 x 0.75
    SKY13741

     RX Diversity FEM with Gain
    (B3, B39, B1, B40, B41, and B7)
    24-lead MCM, 4 x 3 x 0.7
    SKY13740

     RX Diversity FEM with Gain
    (B26, B8, B20, B1/4, B3, and B7)
    23-lead MCM, 5 x 3 x 0.8
    SKY13569-11

      17-Lead MCM, 4 x 3 x 0.8
    SKY13568-11

      17-Lead MCM, 4 x 3 x 0.8
    SKY13529-11

      17-Lead MCM, 4 x 3 x 0.8
 
   
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540