Voltage Regulation-
RF PMIC

Parametric Search
Click on a value of an attribute to apply filter. Click on the selected value again to deselect. Click on "Reset all filters" to reset.

Products are sorted by Part Number alphabetically, with the new products on top. To sort products by a particular attribute, click on the attribute's column header.

  • NewPart NumberCartPDFMin. VIN

    (V)
    Max. VIN

    (V)
    Min. VOUT
    (V)
    Max. VOUT
    (V)
    IOUT

    (mA)
    fOSC

    (kHz)
    Typ. IQ

    (μA)
    PackagePackage
    (mm)
    Pb-FreeGreen
    SKY87021-11

    2.55.52.5VccPA
    Max.
    TBDTBDTBDCSP, 16-ball1.991 x 1.991 x 0.695
    SKY87020-13

    2.55.52.5VccPA
    Max.
    TBDTBDTBDCSP, 16-ball2.005 x 2.005 x 0.695
    Q845

    2.75.250.250.98 × VBAT1- 0.3600N/A90WLCSP, 24-pin2.43 x 1.79 x 0.61
    SKY87006

    2.55.10.403.630002500206WLCSP 9-bump1.62 x 1.54 x 0.689
    SKY87000-13

    2.75.50.44.2520002000135WLCSP, 9-bump1.420 x 1.490 x 0.650