Personal Navigation-
Amplifier for Personal Navigation Applications

Parametric Search
Click on a value of an attribute to apply filter. Click on the selected value again to deselect. Click on "Reset all filters" to reset.

Gain
Typ.
(dB)
P1 dB

(dBm)
Quiescent
Current Typ.
(mA)
Package
(mm)

Products are sorted by Part Number alphabetically, with the new products on top. To sort products by a particular attribute, click on the attribute's column header.

  • NewPart NumberCartPDFGain
    Typ.
    (dB)
    Typ. POUT

    (dBm)
    P1 dB

    (dBm)
    VDD

    (V)
    Quiescent
    Current Typ.
    (mA)
    Package
    (mm)
    Pb-FreeGreen
    RFX242

    3223 @ -35dB EVM
    25 @ -30dB EVM
    314.5-5.52403 x 3 x 0.55
    RFX240

    3025 @ -30dB EVM.303.6-5.52103 x 3 x 0.55