CATV-
12v Line Amplifiers for HFC

Parametric Search
Click on a value of an attribute to apply filter. Click on the selected value again to deselect. Click on "Reset all filters" to reset.

Products are sorted by Part Number alphabetically, with the new products on top. To sort products by a particular attribute, click on the attribute's column header.

  • NewPart NumberCartPDFDescriptionGain (dB) MinGain (dB) MaxSupply
    Current Typ.
    (mA)
    Noise Figure
    Typ.
    (dB)
    CTB (dBc) TypCSO (dBc) TypXMOD (dBc) TypPb-FreeGreen
    ACA1216

    1.2 GHz CATV Line Amplifier MMIC26.528.57254-78-70-66
    ACA1205 750/870 MHz CATV Line Amplifier MMIC14.515.51802.5-64-66-56
    ACA0861D

    750/860 MHz CATV Line Amplifier MMIC11.612.64503-66-68-61
    ACA0861C

    750/860 MHz CATV Line Amplifier MMIC11.512.52603-68-68-62
    ACA0861A

    750/860 MHz CATV Line Amplifier MMIC11.412.41803-64-66-56