Schottky Diodes-
Schottky Diode Chips

For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
  • USA: 781-376-3000
  • China: +86 21 2606 7288
  • Asia: +886 2 2322 0200
  • Europe: +33-0-1-43548540

Parametric Search
Click on a value of an attribute to apply filter. Click on the selected value again to deselect. Click on "Reset all filters" to reset.

Products are sorted by Part Number alphabetically, with the new products on top. To sort products by a particular attribute, click on the attribute's column header.

  • NewPart NumberCartPDFFrequency
    Band
    BarrierMin. TSS (dBm)Frequency
    Band
    GHz
    Junction TypeZIF (Ω)CJ
    (pF)
    GammaMin. E0 (mV)VF @ 1 mA
    (mV)
    ZV (Ω)RT (Ω) VB (V)RV @ 0 Bias (Ω) Pb-FreeGreen
    CME7660-000

    KuMed.  N 0.15  350-450 103
    CDP7624-000

    KuMed. - High  N 0.15  450-575 153
    CDF7623-000

    XLow  N 0.30  240-300 102245
    CDF7621-000

    KLow  N 0.10  270-350 202680
    CDE7618-000

    KMed.  N 0.10  375-500 203
    CDC7631-000

    ZBD-56 P 0.15 15150-3005000-150008027.2
    CDC7630-000

    ZBD-52 P 0.25 8135-2402000-50003015.5
    CDB7620-000

    KuLow4016.00P500-7000.158000 250-350 302537
    CDB7619-000

    KLow5024.15P800-12000.105000 300-450 402735