Wireless Infrastructure / Small Cell Power Amplifiers-
High Efficiency Linearizable Small Cell Power Amplifiers

For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
  • USA: 781-376-3000
  • China: +86 21 2606 7288
  • Asia: +886 2 2322 0200
  • Europe: +33-0-1-43548540

Parametric Search
Click on a value of an attribute to apply filter. Click on the selected value again to deselect. Click on "Reset all filters" to reset.

Products are sorted by Part Number alphabetically, with the new products on top. To sort products by a particular attribute, click on the attribute's column header.

  • NewPart NumberCartPDFFrequency
    Range
    (GHz)
    Test
    Frequency
    (GHz)
    Gain
    Typ.
    (dB)
    OIP3

    (dBm)
    P1 dB

    (dBm)
    Power Added
    Efficiency
    (%)
    Linear Output
    Power
    (dBm)
    VCC

    (V)
    Quiescent
    Current Typ.
    (mA)
    PackagePackage
    (mm)
    Pb-FreeGreen
    SKY66318-11

    3.3-3.63.3536353320285115MCM, 16-pin5 x 5 x 1.3
    SKY66313-11

    3.4-3.63.53734.53315235115MCM, 16-pin5 x 5 x 1.3
    SKY66299-11

    1.9 – 2.01.9636N/AN/A3528580MCM, 16-pin5 x 5 x 1.3
    SKY66298-11

    0.9-0.99        MCM, 16-pin5 x 5 x 1.3
    SKY66297-11

    2.49 – 2.692.6332.5N/AN/A3628585MCM, 16-pin5 x 5 x 1.3
    SKY66296-11

     0.7 – 0.80.748 35.5N/AN/A43 28570MCM, 16-pin5 x 5 x 1.3
    SKY66295-11

    0.8 – 0.9 0.88 34.5N/AN/A42 28570MCM, 16-pin5 x 5 x 1.3
    SKY66294-11

     2.1 – 2.22.14 36N/AN/A3728 575 MCM, 16-pin5 x 5 x 1.3
    SKY66293-21

     3.4 – 3.83.63 33.5N/AN/A29+28 85MCM, 16-pin5 x 5 x 1.3
    SKY66292-11

     2.3 – 2.42.35 35.5N/AN/A36.5+28  570MCM, 16-pin5 x 5 x 1.3
    SKY66291-11

    1.8 – 1.881.84237.5N/AN/A36.5+28580MCM, 16-pin5 x 5 x 1.3
    SKY66289-11

    0.791-0.821        MCM, 16-pin5 x 5 x 1.3
    SKY66288-11

    5.150 - 5.925 >=30  20 ~ 25
    (Vcc = 5V, Pout = +28dBm)
    +285  5 x 5 x 1.3
    SKY85402-11

    5.15-5.95.453229 5300QFN, 20-pin4 x 4 x 0.85