High Throw Count(>4T) Switches/Antenna Switch Modules (ASM)-
High Throw Count Antenna Switch Modules

Skyworks Solutions is pleased to offer a broad selection of high throw count Antenna Switch Modules (ASMs) leveraging both GaAs and SOI technology to respond to all cellular standards specific requirements (GSM, GPRS, EDGE, WCDMA, TD-SCDMA, and LTE). Using either Multi-Chip Module (MCM) or Quad Flat No-Lead (QFN) packaging allows the integration of filtering functions such as Tx harmonic filters, Rx band SAW filters, ESD protection and respond to a wide range of cellular front-end switching requirements such as antenna switching, Rx diversity switching or WCDMA band mode switching. Any cellular RF front-end that requires high performance, reduced current consumption and low insertion loss in a compact footprint would benefit from our portfolio of Antenna Switch Module solutions.

For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.

  • USA: 781-376-3000
  • China: +86 21 2606 7288
  • Asia: +886 2 2322 0200
  • Europe: +33-0-1-43548540

For a complete list of Skyworks' Switches, please click here.

Parametric Search
Click on a value of an attribute to apply filter. Click on the selected value again to deselect. Click on "Reset all filters" to reset.

Products are sorted by Part Number alphabetically, with the new products on top. To sort products by a particular attribute, click on the attribute's column header.

  • NewPart NumberCartPDFDescription
    (Absorptive/
    Reflective)
    Frequency
    (GHz)
    Min.
    Frequency
    (GHz)
    Max.
    Typ. IL
    (dB)
    Typ. Isol.
    (dB)
    Typ. IIP3
    (dBm)
    PackagePackage
    (mm)
    Pb-FreeGreen
    SKYA21052

    SP12T (R)0.42.70.7-1.2535-20MCM, 20L2.5 x 2.5 x 0.8
    SKY18120-11

    SP9T (R)0.42.7TBDTBDTBDMCM, 20L2.5 x 2.5
    SKY18108-11

    SP9T (R)0.42.7-0.8/-0.9>3563MCM, 20L3.2 x 3.5 x 0.9
    SKY18106-455LF

    SP8T (A)0.42.20.4-0.82566QFN, 26L3 x 3.8 x 0.75
    SKY13498-31

    SP10T (R)0.72.70.7-1.2535-20MCM, 20L2.5 x 2.5 x 0.8
    SKY13498-21

    SP10T (R)0.72.70.7-1.2535-20MCM, 20L2.5 x 2.5 x 0.8
    SKY13492-21

    SP16T (R)0.72.70.7-1.3520-38TBDMCM, 22L2.5 x 3.3 x 0.8
    SKY13491-31

    SP14T (R)0.72.70.7-1.1521-30MCM, 22L2.5 x 2.9 x 0.8
    SKY13491-21

    SP14T (R)0.43.80.6-1.2535-20MCM, 22L2.5 x 2.9 x 0.8
    SKY13488-31

    SP12T (R)0.43.80.7-1.2535-20MCM, 20L2.5 x 2.5 x 0.8
    SKY13455-31

    SP12T (R)0.42.70.6-1.2522-43MCM, 22L3.2 x 2.5 x 0.8
    SKY13441

    SP10T (R)0.42.70.5-1.3545-31MCM, 20L3.2 x 2.5 x 0.8
    SKY13437-11

    SP12T (R)0.42.70.55-1.3522-44.5MCM, 22L3.2 x 2.5 x 0.8
    SKY13413-488LF

    SP12T (R)0.42.70.4-1.135-23QFN, 26L2.6 x 3.4 x 0.55
    SKY13412-487LF

    SP12T (R)0.42.70.4-1.135-23QFN, 30L3 x 3.8 x 0.75
    SKY13404-466LF

    SP10T (R)0.42.70.5-1.3545-24QFN, 26L2.6 x 3.4 x 0.55