Voltage Regulation-
Low Drop-Out (LDO) Linear Regulators

Linear Voltage Regulators (PowerLinear™) products include MicroPower™, NanoPower™, and OmniPower™ LDO (Low Dropout) linear regulators which provide regulated power sources in products such as smart phones, PNDs, notebook computers, set-top boxes, digital still cameras, and other portable personal electronic devices. Skyworks' LDO regulator products are designed to provide a well regulated power supply while at the same time maximize the performance for a given application. NanoPower LDO regulators typically operate with a ground current level of 1.1µA. The MicroPower product line has LDO regulators optimized for low output noise and high power supply ripple rejection, making them well suited for sensitive RF and wireless circuit applications. Other MicroPower single- and dual-channel LDO regulators from Skyworks feature fast transient response to meet the most demanding load requirements. OmniPower LDO regulators are suitable for general purpose linear regulation requirements across a wide range of applications. All Skyworks LDO regulators are designed to be highly reliable and stable over a wide range of operating conditions. All LDO regulator devices function with a wide variety of input and output capacitor types. However, they are ideally suited for stability with ceramic capacitors. Low-cost ceramic capacitors are recommended to help increase circuit performance, reduce printed circuit board area, and minimize cost. To further enhance application reliability under adverse operating conditions, all PowerLinear LDO regulators include over-current and over-temperature protection circuits.

For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
  • USA: 781-376-3000
  • Asia: 886-2-2735-0399
  • Europe: 33 (0)1 43548540

Parametric Search
Click on a value of an attribute to apply filter. Click on the selected value again to deselect. Click on "Reset all filters" to reset.

Products are sorted by Part Number alphabetically, with the new products on top. To sort products by a particular attribute, click on the attribute's column header.

  • NewPart NumberCartPDFMax. IOUT

    (mA)
    AccuracyPower
    Good
    ShutdownTyp.
    Dropout
    (mV)
    VOUT

    (V)
    VREF

    Bypass
    VIN

    (V)
    Typ. IQ

    (μA)
    Package
    (mm)
    Pb-FreeGreen
    AAT3258

    300±2%μP ResetYes400Fixed 1.2-3.5YesVOUT-5.571TSOPJW 8L, 3 x 2.85 x 1.01
    AAT3244

    300±1.5%YesYes2000.6V to 3.6VNo1.8-5.585TSOPJW 12L, 3 x 2.85 x 1.02
    AAT3242

    300, 150±1.5%YesYes400Fixed 1.5-3.5NoVOUT-5.570TSOPJW 12L, 3 x 2.85 x 1.02,
    TDFN33 12L 3 x 3 x 0.75
    AAT3238

    300±1.5%NoYes400Fixed 1.2-3.5YesVOUT-5.570SOT-23 6L, 2.85 x 2.80 x 1.20,
    SC70JW8L 2.2 x 2.0 x 1.05
    AAT3237

    300±1.5%YesYes400Fixed 1.2-3.5NoVOUT-5.570SOT-23 6L, 2.85 x 2.80 x 1.20,
    SC70JW8L 2.2 x 2.0 x 1.05
    AAT3236

    300±1.5%NoYes300Fixed 2.5-3.6YesVOUT-5.5100SOT-23 5L, 2.85 x 2.80 x 1.20,
    SC70JW 8L, 2.2 x 2.0 x 1.05
    AAT3222

    150±2%NoYes200Fixed 1.6-3.5NoVOUT-5.51.1SOT-23 5L, 2.85 x 2.80 x 1.20
    AAT3218

    150±1.5%NoYes200Fixed 1.2-3.5YesVOUT-5.570SOT-23 5L, 2.85 x 2.80 x 1.20,
    SC70JW 8L, 2.2 x 2.0 x 1.05
    AAT3200

    150±2%NoNo200Fixed 2.0-3.5NoVOUT-5.520SC59 3L, 2.85 x 2.80 x 1.20