Wi-Fi Connectivity Front-end Modules-
2.5 GHz Front-end Modules for Wi-Fi Connectivity

Parametric Search
Click on a value of an attribute to apply filter. Click on the selected value again to deselect. Click on "Reset all filters" to reset.

Frequency
(GHz)
Min.
Frequency
(GHz)
Max.
Frequency
Range
(GHz)
RF Frequency (MHz)
Test
Frequency
(GHz)
Antenna Ports
Gain
Typ.
(dB)
Typ. Current
@ VCC = 5 V
(mA)
Typ. Current
@ VDD = 3.3 V
17.5dBm
(mA)
OIP3

(dBm)
P1 dB

(dBm)
Power Added
Efficiency
(%)
VDD

(V)
VCC

(V)
Quiescent
Current Typ.
(mA)
Noise Figure
Typ.
(dB)

Products are sorted by Part Number alphabetically, with the new products on top. To sort products by a particular attribute, click on the attribute's column header.

  • NewPart NumberCartPDFFrequency
    (GHz)
    Min.
    Frequency
    (GHz)
    Max.
    Frequency
    Range
    (GHz)
    RF Frequency (MHz)Test
    Frequency
    (GHz)
    802.11
    WLAN
    Standard
    Antenna PortsArchitectureGain
    Typ.
    (dB)
    Typ. Current
    @ VCC = 3.3 V
    (mA)
    Typ. Current
    @ VCC = 5 V
    (mA)
    Typ. Current
    @ VDD = 3.3 V
    17.5dBm
    (mA)
    Typ. POUT
    @ 2.5%
    EVM (dBm)
    Typ. POUT
    @ 3.0%
    EVM (dBm)
    Typ. Tx Gain (dB)OIP3

    (dBm)
    P1 dB

    (dBm)
    Power Added
    Efficiency
    (%)
    VDD

    (V)
    VCC

    (V)
    Quiescent
    Current Typ.
    (mA)
    Noise Figure
    Typ.
    (dB)
    PackagePackage
    (mm)
    Pb-FreeGreen
    SKY85337-11

    2.42.5   b/g/n/ac/ax11024 QAM, Mid Power Front End Module  270  2432       LGA, 16-pin3 x 3
    SKY85334-11

    2.42.5   ax1WLAN Front-End Module      30       LGA, 16-pin3 x 3
    SKY85333-11

    2.42.5   ac12.4 GHz WLAN Front-End Module              LGA, 24-pin3 x 5 x 0.85
    SKY85331-11

    2.42.5   ax1WLAN Front-End Module  470  2633   5   QFN, 24-pin3 x 5 x 0.85
    SKY85330-11

    2.42.5   ac 2.4 GHz, 256 QAM WLAN Front-End Module      32       QFN, 16-pin2.5 x 2.5 x 0.45
    SKYA21040

    2.42.5   n/ac2.5 GHz Switch/LNA Front-end Module           DFN, 8-pin1.5 x 1.5 x 0.33
    SKY85325-11

    2.42.5     2.4 GHz, 256 QAM WLAN Front-End Module      25       QFN, 16-pin2.5 x 2.5 x 0.45
    SKY85320-11

    2.42.5   n/ac 2.5 GHz Front-End Module              QFN, 16-pin2.3 x 2.3 x 0.33
    SKY85319-11

    2.42.5   ax 2.4 GHz, 256 QAM WLAN Front-End Module      32       QFN, 16-pin3 x 3
    SKY85314-11

    2.42.5   b/g/n 2.4 GHz, 64 QAM WLAN Front-End Module      25       QFN, 16-pin2.5 x 2.5 x 0.45
    SKY85312-11

    2.42.5   n/ac12.5 GHz Front-End Module 210 @
    19 dB EVM
    @ Vcc = 3.7V
       19.5 @
    -30 dB
    28       QFN, 16-pin2.3 x 2.3 x 0.33
    SKY85309-11

    2.42.5   ac1WLAN Front-End Module 470   2432       QFN, 24-pin3 x 5 x 0.85
    SKY85303-21

    2.42.5   b/g/n/ac12.4 GHz, 256 QAM WLAN/Bluetooth® Front-End Module 225 (@ 19 dBm @ 3.6 V)    2127       QFN, 16-pin2.5 x 2.5 x 0.40
    SKY85303-11

    2.42.5   b/g/n/ac12.4 GHz, 256 QAM WLAN/Bluetooth® Front-End Module 180 (@ 19 dBm @ 3.6 V)    1926       QFN, 16-pin2.5 x 2.5 x 0.40
    SKY85302-11

    2.42.5   b/g/n/ac12.4 GHz, 256 QAM WLAN/Bluetooth® Front-End Module 180 (@ 19 dBm @ 3.6 V)   1926       QFN, 16-pin2.5 x 2.5 x 0.45
    SKY85300-21

    2.42.5   b/g/n1256 QAM WLAN/Bluetooth® Front-End Module      26   5   QFN, 16-pin3 x 3
    SKY85201-11

    2.42.5   b/g/n/ac12.4 to 2.5 GHz SPDT Switch with Low-Noise Amplifier TBD   TBDTBD       QFN, 16-pin2.3 x 2.3
    SKY65534-11

    2.42.5   b/g/n1Integrated high performance 2.4 GHz PA,
    harmonic filter, LNA with bypass, and T/R switch
     190 (@ 20 dBm)  19 (@ 3% EVM) 26       QFN, 16-pin2.5 x 2.5 x 0.45
    SKY65249-11

    2.42.5   b/g2One Single-Band
    Tx/Rx Chain
     210
    180
      21
    18
     26
    26
           Laminate4 x 4 x 0.9
    SKY65206-13

    2.42.5   b/g2One Single-Band
    Tx/Rx Chain
     230
    170
      -
    16.4
     27       MCM, 24-pin8 x 7 x 1.4
    SKY65132

      2.4-2.5 2.442   33      3029 3.3330MCM, 20-pin6 x 6 x 1.45
    SE2621L

    2.42.5   b/g/n2802.11 b/g/n WLAN FEM with Diversity 160
    130
    130
       19
    17
    17
    27       QFN, 24-pin3 x 4 x 0.9
    SE2620T

    2.42.5   b/g/n1802.11 b/g/n WLAN FEM with Bluetooth port 160
    140
    TBD
      20 (@ 3% EVM)
    18 (@ 3% EVM)
    TBD
     26       QFN, 16-pin3 x 3 x 0.6
    SE2614BT

    2.42.5   b/g12.4 GHz High Efficiency
    WLAN Front End
     190
    160
       18
    18
    30
    30
           QFN, 20-pin3 x 3 x 0.6
    SE2613T

    2.42.5   b/g12.4 GHz WLAN/BT Front End 160
    140
       20(@4%)
    17.5(@4%)
    26
    26
           QFN, 16-pin3 x 3 x 0.6
    SE2611T

    2.42.5   b/g12.4 GHz High Efficiency
    WLAN/BT Front End
     215
    185
       20(@4%)
    19(@4%)
    27
    27
           QFN, 20-pin3 x 3 x 0.6
    SE2603L

    2.42.5   b/g22.4 GHz High Efficiency
    WLAN Front End
     180
    145
       17
    17
    27
    27
           QFN, 24-pin3 x 4 x 0.9
    SE2564L

    2.42.5   b/g22.4 GHz High Efficiency
    WLAN Front End
     160
    130
       17
    17
    27
    27
           QFN, 24-pin3 x 4 x 0.9
    SE2521A80

    2.42.5   b/g22.4 GHz WLAN Front End 300
    275
       20
    20
    30
    30
           LGA, 24-pin8 x 7 x 1.2
    SE2521A60

    2.42.5   b/g22.4 GHz WLAN Front End 205
    180
       23 (@2%)
    18 (@2%)
    29
    29
           LGA, 24-pin8 x 7 x 1.1
    RFX2402E

       2400-2500 b/g/n/ac     160  28   3.0-4.6    3 x 3 x 0.55