Front-end Modules for Smart Energy-Connected Home and Automation 802.15.4, ISM and ZigBee®

For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
  • USA: 781-376-3000
  • Asia: 886-2-2735 0399
  • Europe: 33 (0)1 43548540

Parametric Search
Click on a value of an attribute to apply filter. Click on the selected value again to deselect. Click on "Reset all filters" to reset.

802.11
WLAN
Standard
Antenna Ports
Rx
Current
(mA) Typ.
Typ. Current
@ VDD = 3.3 V
17.5dBm
(mA)
Typ. Current
@ VDD = 3.6 V
17.5dBm
(mA)
Typ. Tx Gain (dB)

Products are sorted by Part Number alphabetically, with the new products on top. To sort products by a particular attribute, click on the attribute's column header.

  • NewPart NumberCartPDFFrequency
    (GHz)
    RF Frequency (MHz)Rx Insertion
    Loss
    (dB) Typ.
    802.11
    WLAN
    Standard
    Antenna PortsArchitectureRx
    Current
    (mA) Typ.
    Rx Gain
    (dB) Typ.
    Rx NF
    (dB) Typ.
    Tx Gain
    (dB)
    Typ. Current
    @ VDD = 3.3 V
    17.5dBm
    (mA)
    Typ. Current
    @ VDD = 3.6 V
    17.5dBm
    (mA)
    Typ. POUT

    (dBm)
    Typ. Tx Gain (dB)Saturated
    Output Power
    (dBm) Typ.
    Saturated
    TX
    Current (mA)
    VDD

    (V)
    Supply
    Voltage
    (V)
    PackagePackage
    (mm)
    Pb-FreeGreen
    SKY66115-11

     470-5100.5    TBDTBDTBD    TBD  2.5-3.616-pin MCM
    4 x 4 x 0.9
     
    SKY66114-11

     2400-25002    119022    22  1.2-3.616-pin MCM
    2.4 × 2.4 × 0.8
     
    SKY66113-11

     2400-25002    110.025      1.7-3.616-pin MCM
    2.4 × 2.4 × 0.8
     
    SKY66112-11

     2400-25002    119022    21  1.2-3.622-pin MCM
    3.5 x 3.0 x 0.965
     
    SKY66105-11

     900-9300.7    N/AN/A29    29.5  2.0-4.812-pin MCM
    6 x 8 x 1.05
     
    SKY65366-21

     400-5000.4    211.822    30.2  3.0-4.028-pin MCM
    6 x 6 x 0.9
     
    SKY65364-21

     890-9600.5    151.522    30  3.0-3.828-pin MCM
    6 x 6 x 0.9
     
    SKY66111-11

     2400-24850.5    -0.510    10  320-pin MCM
    3.3 x 3.0 x 0.8
     
    SKY66110-11

     2400-24850.9    -0.910    10  320-pin MCM
    3.3 x 3.0 x 0.8
     
    SKY66109-11

     2400-2483    11.5222    21  2.0-3.620-pin MCM
    3 x 4 x 0.9
     
    SKY66108-11

     2400-25003.5    12.32.716    16  2.0-3.620-pin QFN
    3 x 3 x 0.55
     
    SKY66104-11

     1787-19300.7    N/AN/A29    +25  3.0-4.524-pin MCM
    4 x 4 x 0.9
     
    SKY66101-11

     902-928    162.533    30  2.0-4.836-pin MCM
    6 x 6 x 0.9
     
    SKY66100-11

     169-1700.4    -0.530    24  2.0-3.616-pin MCM
    4 x 4 x 0.9
     
    SKY65378-11

     860-930-1.5    172-1.5    N/A  2.0-4.824-pin QFN
    4 x 4 x 0.9
     
    SKY65377-21

     450-470TBD    TBDTBDTBD    TBD  3.4-3.828-pin MCM
    6 x 6 x 0.9
     
    SKY65367-11

     169-1700.7    -0.7-0.735    30  3.316-pin MCM
    4 x 4 x 0.9
     
    SKY65366-11

     400-5000.3    22.51.522    30.2  3.0-3.828-pin MCM
    6 x 6 x 0.9
     
    SKY65364-11

     890-9600.9    151.722    30.5  3.0-3.828-pin MCM
    6 x 6 x 0.9
     
    SKY65362-11

     900-9303    162.533    30.5  3.55-5.2536-pin MCM
    6 x 6 x 0.9
     
    SKY65352-11

     2400-2500    8.22.217    20  3.320-pin MCM
    6 x 6 x 1.3
     
    SKY65346-21

     902-928    12.42.435    26  3.326-pin MCM
    5 x 5 x 0.9
     
    SKY65344-21

     2400-2500    102.217    20  3.320-pin MCM
    6 x 6 x 1.3
     
    SKY65338-21

     450-4700.6    32    27  3.612-pin MCM
    8 x 8 x 1.35
     
    SKY65337-11

     2400-25001.6    17/7    20.1/10.5  328-pin MCM
    8 x 8 x 1.3
     
    SKY65336-11

     2400-2500    10.5217/7    20/10  328-pin MCM
    8 x 8 x 1.3
     
    SKY65313-21

     860-930    16.11.920.5    30.5  3.328-pin MCM
    6 x 6 x 0.9
     
    SE2442L

     902-9280.7    -0.70.728    31.5  2.0-4.824-pin QFN
    4 x 4 x 0.9
     
    SE2438T

     2400-25003.5    12.32.716    16  2.0-3.620-pin QFN
    3 x 3 x 0.55
     
    SE2436L

     2400-25003    11.52.528    27  2.0-4.824-pin QFN
    4 x 4 x 0.9
     
    SE2435L

     860-9302    16228    31.5  2.0-4.824-pin QFN
    4 x 4 x 0.9
     
    SE2432L

     2400-25003    11.5222    24  2.0-3.624-pin QFN
    3 x 4 x 0.9
     
    SE2431L

     2400-25002    12.5223    24  2.0-3.624-pin QFN
    3 x 4 x 0.9
     
    RFX8425

    2.4-2.5 1.8b/g/n/ac12.4GHZ CMOS WLAN / BT DUAL-MODE RFEIC WITH PA, LNA & SP3T12162.725145 18 @ -35 dB EVM
    19 @ -30 dB EVM
    2626300 @24dBm3.0-3.6  2.3 x 2.3 x 0.45
    RFX8422

    2.4-2.5 10 / 1.2b/g/n12.4GHZ CMOS WLAN / BLUETOOTH RFEIC WITH PA, LNA WITH BYPASS & SP3T SWITCH11103.325 16017.5 @ -30 dB EVM2624320 @24dBm3.3-4.8  2.5 x 2.5 x 0.45
    RFX2411N

    2.4-2.5    2.4 GHz TX / RX Booster With Diversity Switch for IoT / BLE / ZigBee8142.525    2095 @20dBm   3 x 3
    RFX2411

    2.4-2.5    2.4GHZ TRANSMIT / RECEIVE ZIGBEE RFEIC WITH DIVERSITY SWITCH9 / 414 / 102.5 / 3.525    2095 @20dBm   3 x 3
    RFX2401C

    2.4-2.525    CMOS 2.4GHZ ZIGBEE/ISM TRANSMIT/RECEIVE RFeIC811324    22130 @22dBm   3 x 3
    RFX1010

    0.780-0.960    700 / 800 / 900MHZ 0.5 WATT BROADBAND CMOS RFEIC16 / 1014 / 123 / 3.528    27350 @27dBm   3 x 3
 
   
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781 376 3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540