Homeland Security-
Schottky Detector Diode for Homeland Security Applications

Parametric Search
Click on a value of an attribute to apply filter. Click on the selected value again to deselect. Click on "Reset all filters" to reset.

VB
IR = 10 µA (V)
Max.
CT @ 0 V
(pF)
Typ.
CT @ 0.15 V
(pF)
VF
IF = 1 mA
(mV)
VF
IF = 0.1 mA
(mV)
Series
Resistance
(Ω)
Video Resistance
@ 0 V
(Ω)

Products are sorted by Part Number alphabetically, with the new products on top. To sort products by a particular attribute, click on the attribute's column header.

  • NewPart NumberCartPDFVB
    IR = 10 µA (V)
    Max.
    CT @ 0 V
    (pF)
    Typ.
    CT @ 0.15 V
    (pF)
    VF
    IF = 1 mA
    (mV)
    VF
    IF = 0.1 mA
    (mV)
    Series
    Resistance
    (Ω)
    Video Resistance
    @ 0 V
    (Ω)
    Pb-FreeGreen
    SMSA7630-061

    1 Min.0.3135-24060-1203000-7000