Antennas-
Switches for Antenna Applications

Parametric Search
Click on a value of an attribute to apply filter. Click on the selected value again to deselect. Click on "Reset all filters" to reset.

Description
(Absorptive/
Reflective)
Frequency
(GHz)
Min.
Frequency
(GHz)
Max.
Typ. Isol.
(dB)
Typ. IIP3
(dBm)
Typ. IP1 dB
(dBm)

Products are sorted by Part Number alphabetically, with the new products on top. To sort products by a particular attribute, click on the attribute's column header.

  • NewPart NumberCartPDFDescription
    (Absorptive/
    Reflective)
    Frequency
    (GHz)
    Min.
    Frequency
    (GHz)
    Max.
    Typ. IL
    (dB)
    Typ. Isol.
    (dB)
    Typ. IIP3
    (dBm)
    Typ. IP1 dB
    (dBm)
    PackagePackage
    (mm)
    Pb-FreeGreen
    SKYA21029

    SP4T (R)0.13.80.40-0.6042-267039QFN, 14L2 x 2 x 0.55
    SKYA21024

    SPDT (R)0.016.00.4-0.727-155733QFN, 6L1 x 1 x 0.45
    SKYA21012

    SPDT (R)0.0260.35-0.5024-2646-5030MLPD, 6L1 x 1 x 0.50