Mobile Radio Communications-
Switches for Mobile Radio Communication Applications

Parametric Search
Click on a value of an attribute to apply filter. Click on the selected value again to deselect. Click on "Reset all filters" to reset.

Description
(Absorptive/
Reflective)
Frequency
(GHz)
Min.
Frequency
(GHz)
Max.
Typ. Isol.
(dB)
Typ. IIP3
(dBm)
Typ. IP1 dB
(dBm)

Products are sorted by Part Number alphabetically, with the new products on top. To sort products by a particular attribute, click on the attribute's column header.

  • NewPart NumberCartPDFDescription
    (Absorptive/
    Reflective)
    Frequency
    (GHz)
    Min.
    Frequency
    (GHz)
    Max.
    Typ. IL
    (dB)
    Typ. Isol.
    (dB)
    Typ. IIP3
    (dBm)
    Typ. IP1 dB
    (dBm)
    PackagePackage
    (mm)
    Pb-FreeGreen
    SKYA21012

    SPDT (R)0.0260.35-0.5024-2646-5030MLPD 6L1 x 1 x 0.50
    SKYA21003

    SPDT (R)0.16.00.30-0.3540-427038.5QFN 12L2 x 2 x 0.55
    SKYA21001

    SPDT (R)0.023.00.3-0.423-254330SC-70 6L2 x 1.25 x 0.9