Mobile Radio Communications-
PIN Diode for Mobile Radio Communication Applications

Parametric Search
Click on a value of an attribute to apply filter. Click on the selected value again to deselect. Click on "Reset all filters" to reset.

VB
IR = 10 µA (V)
Max.
CJ @ 10 V
(pF)
Max.
RS @ 10 mA
(Ω)
Max.
TI @ 10 mA
(ns)

Products are sorted by Part Number alphabetically, with the new products on top. To sort products by a particular attribute, click on the attribute's column header.

  • NewPart NumberCartPDFVB
    IR = 10 µA (V)
    Max.
    CJ @ 10 V
    (pF)
    Max.
    RS @ 10 mA
    (Ω)
    Max.
    TI @ 10 mA
    (ns)
    Pb-FreeGreen
    DSM8100-000

    600.0253.525