Home Gateways, Bridges and Hubs-
Amplifier for Home Gateway/Bridge/Hub Applications
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
Range
(GHz)
Test
Frequency
(GHz)
802.11
WLAN
Standard
Antenna Ports
Gain
Typ.
(dB)
Typ. Current
@ VCC = 3.3 V
(mA)
Typ. Current
@ VCC = 5 V
(mA)
Typ. POUT
@ 3.0%
EVM (dBm)
Typ. Tx Gain (dB)
OIP3

(dBm)
P1 dB

(dBm)
Power Added
Efficiency
(%)
VCC

(V)
Quiescent
Current Typ.
(mA)

Products are sorted by Part Number alphabetically, with the new products on top. To sort products by a particular attribute, click on the attribute's column header.

  • NewPart NumberCartPDFFrequency
    (GHz)
    Min.
    Frequency
    (GHz)
    Max.
    Frequency
    Range
    (GHz)
    Test
    Frequency
    (GHz)
    802.11
    WLAN
    Standard
    Antenna PortsArchitectureGain
    Typ.
    (dB)
    Typ. Current
    @ VCC = 3.3 V
    (mA)
    Typ. Current
    @ VCC = 5 V
    (mA)
    Typ. POUT
    @ 3.0%
    EVM (dBm)
    Typ. Tx Gain (dB)OIP3

    (dBm)
    P1 dB

    (dBm)
    Power Added
    Efficiency
    (%)
    VCC

    (V)
    Quiescent
    Current Typ.
    (mA)
    PackagePackage
    (mm)
    Pb-FreeGreen
    SE5012T

    4.95.85  a15 GHz Front End Module
    with Power Detector
     195
    -
    -
    270
    17
    21
    TBD
    TBD
       3.3
    5
     QFN, 16-pin3 x 3 x 0.6
    SE5003L1-R

      5.15-5.855.4   32    325120QFN, 20-pin4 x 4 x 0.9
    SE2623L

      2.4-2.52.45   33    325QFN, 16-pin3 x 3 x 0.9