Home Gateways, Bridges and Hubs-
Front-end Module for Home Gateway/Bridge/Hub Applications
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
RF Frequency (MHz)
Rx Insertion
Loss
(dB) Typ.
802.11
WLAN
Standard
Antenna Ports
Tx Gain
(dB)
Typ. Current
@ VCC = 3.3 V
(mA)
Typ. Tx Gain (dB)
Saturated
Output Power
(dBm) Typ.
Supply
Voltage
(V)

Products are sorted by Part Number alphabetically, with the new products on top. To sort products by a particular attribute, click on the attribute's column header.

  • NewPart NumberCartPDFFrequency
    (GHz)
    Min.
    Frequency
    (GHz)
    Max.
    RF Frequency (MHz)Rx Insertion
    Loss
    (dB) Typ.
    802.11
    WLAN
    Standard
    Antenna PortsArchitectureRx Gain
    (dB) Typ.
    Rx NF
    (dB) Typ.
    Tx Gain
    (dB)
    Typ. Current
    @ VCC = 3.3 V
    (mA)
    Typ. POUT
    @ 2.5%
    EVM (dBm)
    Typ. Tx Gain (dB)Saturated
    Output Power
    (dBm) Typ.
    Supply
    Voltage
    (V)
    PackagePackage
    (mm)
    Pb-FreeGreen
    SKY66109-11

      2400-2483   11.5222   212.0-3.6MCM, 20-pin3 x 4 x 0.9
    SE5516A

    2.4
    4.9
    2.5
    5.9
      a/b/g/n/ac1802.11a/g/n/ac Wireless LAN Front End   220
    205
    185
    TBD
    TBD
    155
    190
    16
    21
    18
    18 (@ 3.0% EVM)
    16 (@ 3.0% EVM)
    16 (@ 1.8% EVM)
    13 (@ 1.8% EVM)
    25-30  LGA, 24-pin4 x 4 x 1.0
    SE2438T

      2400-25003.5   12.32.716   162.0-3.6QFN, 20-pin3 x 3 x 0.55
    SE2431L

      2400-25002   12.5223   242.0-3.6QFN, 24-pin3 x 4 x 0.9
    RFX8422

      2400-250010 / 1.2b/g/n  103.325   243.3-4.8 2.5 x 2.5 x 0.45
    RFX2411N

      2400-2500    142.525   20  3 x 3
    RFX2411

      2400-2500    14 / 102.5 / 3.525   20  3 x 3
    RFX2401C

      2400-2525    11324   22  3 x 3