Smoke and CO Alarms-
Front-end Module for Smoke and CO Alarm Applications

Parametric Search
Click on a value of an attribute to apply filter. Click on the selected value again to deselect. Click on "Reset all filters" to reset.

RF Frequency (MHz)
Rx Insertion
Loss
(dB) Typ.
802.11
WLAN
Standard
Tx Gain
(dB)
Saturated
Output Power
(dBm) Typ.
Supply
Voltage
(V)

Products are sorted by Part Number alphabetically, with the new products on top. To sort products by a particular attribute, click on the attribute's column header.

  • NewPart NumberCartPDFRF Frequency (MHz)Rx Insertion
    Loss
    (dB) Typ.
    802.11
    WLAN
    Standard
    Rx Gain
    (dB) Typ.
    Rx NF
    (dB) Typ.
    Tx Gain
    (dB)
    Saturated
    Output Power
    (dBm) Typ.
    Supply
    Voltage
    (V)
    PackagePb-FreeGreen
    SKY66109-11

    2400-2483 11.5222212.0-3.620-pin MCM
    3 x 4 x 0.9
    SE2438T

    2400-25003.5 12.32.716162.0-3.620-pin QFN
    3 x 3 x 0.55
    SE2431L

    2400-25002 12.5223242.0-3.624-pin QFN
    3 x 4 x 0.9
    RFX8422

    2400-250010 / 1.2b/g/n103.325243.3-4.82.5 x 2.5 x 0.45
    RFX2411N

    2400-2500  142.52520 3 x 3
    RFX2411

    2400-2500  14 / 102.5 / 3.52520 3 x 3
    RFX2401C

    2400-2525  1132422 3 x 3