Limiter Diodes-
High Reliability Hermetic Ceramic Packaged Silicon Limiter Diodes

For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
  • USA: 781-376-3000
  • China: +86 21 2606 7288
  • Asia: +886 2 2322 0200
  • Europe: +33-0-1-43548540

Parametric Search
Click on a value of an attribute to apply filter. Click on the selected value again to deselect. Click on "Reset all filters" to reset.

Nominal
I-region
(µm)
Typ.
CJ @ 0 V
(pF)
Typ.
TL @ 10 mA
(ns)
Max.
RS @ 10 mA
(Ω)
_Thermal Impedance_
Typical
(°C/W)
_Thermal Impedance_
Typ. 1 µs Pulse
0.01% Duty Cycle (°C/W) Typical

Products are sorted by Part Number alphabetically, with the new products on top. To sort products by a particular attribute, click on the attribute's column header.