Set-top Boxes-
Amplifiers for Set-top Box
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
Range
(GHz)
Test
Frequency
(GHz)
802.11
WLAN
Standard
Antenna Ports
Gain
Typ.
(dB)
Typ. Current
@ VCC = 3.3 V
(mA)
Typ. Current
@ VCC = 5 V
(mA)
Typ. POUT
@ 3.0%
EVM (dBm)
Typ. Tx Gain (dB)
OIP3

(dBm)
OP1 dB

(dBm)
VDD

(V)
Supply
Current Typ.
(mA)
VCC

(V)
Noise Figure
Typ.
(dB)

Products are sorted by Part Number alphabetically, with the new products on top. To sort products by a particular attribute, click on the attribute's column header.

  • NewPart NumberCartPDFFrequency
    (GHz)
    Min.
    Frequency
    (GHz)
    Max.
    Frequency
    Range
    (GHz)
    Test
    Frequency
    (GHz)
    802.11
    WLAN
    Standard
    Antenna PortsArchitectureGain
    Typ.
    (dB)
    Typ. Current
    @ VCC = 3.3 V
    (mA)
    Typ. Current
    @ VCC = 5 V
    (mA)
    Typ. POUT
    @ 3.0%
    EVM (dBm)
    Typ. Tx Gain (dB)OIP3

    (dBm)
    OP1 dB

    (dBm)
    VDD

    (V)
    Supply
    Current Typ.
    (mA)
    VCC

    (V)
    Noise Figure
    Typ.
    (dB)
    PackagePackage
    (mm)
    Pb-FreeGreen
    SKY65452-92LF

      0.04-1   15    28.442 2.9SC-70, 6-pin2.1 x 2.0 x 0.95
    SKY65450-92LF

      0.04-1   15    28.442 2.9SC-70, 6-pin2.1 x 2.0 x 0.95
    SE5012T

    4.95.85  a15 GHz Front End Module
    with Power Detector
     195
    -
    -
    270
    17
    21
    TBD
    TBD
        3.3
    5
     QFN, 16-pin3 x 3 x 0.6