Gaming Consoles-
Front-end Modules for Gaming Applications
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
802.11
WLAN
Standard
Antenna Ports
Typ. Current
@ VCC = 3.3 V
(mA)
Typ. Tx Gain (dB)
Package
Package
(mm)

Products are sorted by Part Number alphabetically, with the new products on top. To sort products by a particular attribute, click on the attribute's column header.

  • NewPart NumberCartPDFFrequency
    (GHz)
    Min.
    Frequency
    (GHz)
    Max.
    802.11
    WLAN
    Standard
    Antenna PortsArchitectureTyp. Current
    @ VCC = 3.3 V
    (mA)
    Typ. POUT
    @ 2.5%
    EVM (dBm)
    Typ. Tx Gain (dB)PackagePackage
    (mm)
    Pb-FreeGreen
    SE5516A

    2.4
    4.9
    2.5
    5.9
    a/b/g/n/ac1802.11a/g/n/ac Wireless LAN Front End220
    205
    185
    TBD
    TBD
    155
    190
    16
    21
    18
    18 (@ 3.0% EVM)
    16 (@ 3.0% EVM)
    16 (@ 1.8% EVM)
    13 (@ 1.8% EVM)
    25-30LGA, 24-pin4 x 4 x 1.0