Switching Silicon PIN Diodes-
Plastic Surface Mount (SMT) PIN Diodes

For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
  • USA: 781-376-3000
  • China: +86 21 2606 7288
  • Asia: +886 2 2322 0200
  • Europe: +33-0-1-43548540

Parametric Search
Click on a value of an attribute to apply filter. Click on the selected value again to deselect. Click on "Reset all filters" to reset.

Products are sorted by Part Number alphabetically, with the new products on top. To sort products by a particular attribute, click on the attribute's column header.

  • NewPart NumberCartPDFMin. VB
    IR = 10 µA
    (V)
    CT
    VR = 5 V
    (pF)
    CT
    VR = 30 V
    (pF)
    CT
    VR = 20 V
    (pF)
    VF
    IF = 10 mA
    (V)
    RS
    IF = 1 mA
    F = 100 MHz (Ω)
    RS
    IF = 10 mA
    F = 100 MHz (Ω)
    RS
    IF = 100 mA
    F = 100 MHz (Ω)
    Typical Carrier Lifetime
    IF = 10 mA (ns)
    Pb-FreeGreen
    SMP1331-087LF

    200 0.35 0.891.70.5600
    SMP1331-085LF

    200 0.35 0.891.70.5600
    SMP1331 Series

    200 0.35 Max. 0.8 Typ.14.5 Max.1.7 Typ.0.5600
    SMP1371-087LF

    351.2 Max.1.0 Max.0.5 Max.200 Min.
    SMP1352 Series

    2000.35 Max.0.8 Typ.15 Max.2.8 Max.1.35 Max.1000
    SMP1345-087LF

    500.20.89 Typ.3.5 Typ.2.0 Max.100 Typ.
    SMP1345 Series

    500.2 Max.0.89 Typ.3.5 Typ.2.0 Max.100
    SMP1340 Series

    500.3 Max.0.85 Typ.1.7 Typ.1.2 Max.100
    SMP1334-084LF

    200 0.45 Max. 0.75 Typ.16.5 Typ.2.5 Max.0.45 Typ.700
    SMP1325-087LF

    1000.60 Max.0.80 Typ.8.0 Typ.1.3 Typ.0.55 Max.5000
    SMP1325-085LF

    1000.65 Max.0.80 Typ.8.0 Typ.1.3 Typ.0.50 Max.5000
    SMP1324-087LF

    2001.5 Max.0.90 Typ.3.0 Typ.2.0 Max.0.75 Max.6000 Typ.
    SMP1322 Series

    501 Max.0.85 Typ.1.5 Max.0.5 Typ.400
    SMP1321 Series

    1000.25 Max.0.85 Typ.3 Typ.2.0 Max.400
    SMP1320 Series

    500.3 Max.0.85 Typ.2 Typ.0.9 Max.400
    SMP1304-085LF

    200 0.23 Typ. 0.80 Typ.50 Max.7 Max.2.0 Max.1000
    SMP1302-087LF

    200 0.35 Max. 0.80 Typ.18 Typ.3.0 Max.1.5 Max.700
    SMP1302-085LF

    200 0.35 Max. 0.80 Typ.3 Max.1.5 Max.700
    SMP1302 Series

    200 0.30 Max. 0.80 Typ.20 Max.3 Max.1.5 Max.700