CDMA RF Subsystem
Skyworks offers a highly integrated radio subsystem for CDMA base stations and cellular repeaters. The subsystem supports CDMA applications, and combines a fully programmable quad-band transceiver with a transmit/receive FEM.
The CDMA RF Subsystem features:
- FEM providing a complete transmit path from transceiver to antenna with 50 Ohms input/output matching
- Excellent linearity, blocker performance, noise figure, and dynamic range
- Lower BOM cost and compact design
The CDMA RF Subsystem consists of:
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs,
please submit your request, or contact us by phone.
• USA: 781-376-3000
• Asia: 886-2-2735-0399
• Europe: 33 (0)1 43548540