Circulator and Isolators
Skyworks is now pleased to offer our customers innovative and cost-competitive ferrite
circulators and isolators for both military and commercial markets. Our circulators
deliver industry-leading insertion loss performance, a critical parameter in radar
design, of less than 0.25 dB. Skyworks MAFR-000493-000001, for example, is designed
to operate in the L band. It has a typical insertion loss of just 0.16 dB at 1030
MHz. Our MAFR-000403 S band circulator, optimized from 2.7 GHz to 3.1 GHz, has a
typical insertion loss of only 0.25 dB. And these are just a few examples of our
product offerings. Skyworks achieves best-in-class performance through a systematic
approach including Six Sigma tools and methodologies, which help ensure quality
and reliability from product development through volume production. All production
facilities are certified to ISO9001 and ISO14001 standards and our products are
compliant to the European Union's RoHS directive 2002/95/EC.
Skyworks circulators and isolators are used in a variety of wireless communications,
as well as aerospace and defense applications. Our circulators and isolators assure
clean transmit signals by offering low insertion loss and superior intermodulation
distortion (IMD) performance. We can meet high performance, high power device requirements.
-
Broad frequency spectrum: 700
MHz to 3.6 GHz
-
High isolation capability:
32 dB single junction and >60 dB in dual junction devices
-
Low insertion loss capability:
0.15 dB single junction and <0.30 dB in dual junction devices
-
IMD capability: up to -85 dBc
-
Surface mount and drop-in packaging
available for standard and custom components
Skyworks' circulators and isolators are categorized as follows: