The SKY53738-11 is an LNA diversity module used in
cellular mobile devices. The module is typically placed
close to the cellular diversity receiver antenna
enabling improved system signal-to-noise ratio (SNR),
improved user equipment (UE) sensitivity and higher
data throughout rates. The SKY53738-11 is part of our
Sky5® product portfolio. It is compatible with 3GPP
GSM, WCDMA, LTE, and NR standards and supports
the following cellular bands: B3, B39, B2/25, B34, B1,
B66, B40, B30, B41, and B7.
The SKY53738-11 is housed in a 24-lead surface-mount
package. No external DC blocking capacitors are
required on the RF paths as long as no DC voltage is
applied. The part can operate over the temperature
range of –30 °C to +85 °C.