Input TypeVI
Temperature Range Min (°C)-40
10 kV Surgetrue
Package TypeSSO-8
OPNSi823H9BD-AS4
Peak Output Current (A)4.0
Overlap Protection and Dead Time Controlfalse
UVLO Voltage (V)8
Driver Supply (V)5.5
Input Supply (V)5.5,3.0
Package Size (mm)7.5x10.3
DescriptionAutomotive 5.0 kV Single Driver
AEC-Q100true
Max Propagation Delay30
Isolation Rating (kVrms)5
Output ConfigurationSingle Driver
Temperature Range Max (°C)125