SKY65623-682LF

GPS/GLONASS/Galileo/Compass Low-Noise Amplifier


Please note: SKY65623-682LF is being discontinued and is not recommended for new designs. The suggested replacement is SKY65624-682LF



The SKY65623-682LF is a Microwave Monolithic Integrated Circuit (MMIC) front-end low-noise amplifier (LNA) designed for Global Navigation Satellite System (GNSS) radio receiver applications. The device provides low current consumption, excellent gain, and a superior noise figure (NF). Output matching components are embedded inside the device. Only one external input matching inductor is required.

The SKY65623-682LF is optimized to operate at 1559 to 1606 MHz, which makes it ideal for GPS/GLONASS/Galileo/Compass radio receiver applications.

The SKY65623-682LF is fabricated using advanced SiGe BiCMOS technology. The LNA uses surface-mount technology (SMT) in the form of a 0.8 × 0.8 mm Quad Flat No-Lead (QFN) package, which allows for a highly manufacturable and low-cost solution.

Specifications

Product LifecycleLast Time Buy
Frequency (MHz)1559-1606
Replacement Part SKY65624-682LF
DescriptionGPS/GLONASS/Galileo/Compass Low-Noise Amplifier
Gain (dB)16.5
VDD (V)1.5-3.6
IP1 dB (dBm)-30
NF (dB)0.85
PackageQFN, 5-pin
Package (mm)0.8 x 0.8 x 0.32

Features

  • Small signal gain: 16.5 dB typical
  • Low noise figure: 0.85 dB typical
  • Out-of-band IIP3: –11.5 dBm typical
  • Low current consumption: 1 mA typical
  • Low shutdown current: 0.1 μA typical
  • Output impedance internally matched to 50 
  • Single external input matching inductor
  • Single DC supply: 1.5 to 3.6 V
  • Minimal number of external components required
  • Small QFN (5-pin, 0.8 × 0.8 mm) package (MSL1, 260 °C per JEDEC J-STD-020)

Product Documents