SKY13716-11

Low-Band LNA Front-End Module (B26/B5/B18/B19, B8, B20, B12/13/17, B28A, B28B, and B29)


Please note: SKY13716-11 is being discontinued and is not recommended for new designs. The suggested replacement is SKY13716-11E



The SKY13716-11 is an LNA diversity module used in cellular mobile devices. The module is typically placed close to the cellular diversity receiver antenna enabling improved system signal-to-noise ratio (SNR), improved user equipment (UE) sensitivity and higher data throughout rates.

High-performance LNAs with five variable-gain modes are integrated in this device to enable compatibility for next-generation LNA-less LTE transceivers.

It is compatible with 3GPP GSM, WCDMA, and LTE standards and supports the following cellular bands: B26/B5/B18/B19, B8, B20, B12/13/B17, B28A, B28B, and B29.

The SKY13716-11 is packaged in a small 4.0 x 3.0 x 0.7 mm, 24-lead surface-mount package. No external DC blocking capacitors are required on the RF paths as long as no DC voltage is applied. The part can operate over the temperature range of -30 °C to +85 °C.

Specifications

Product LifecycleLast Time Buy
Frequency (MHz)717-960
Replacement Part SKY13716-11E
DescriptionLow-band Low Noise Amplifier Front-end Module(Bands 26 / 5 / 18 / 19 / 8 / 20 / 12 / 13 / 17 / 28A / 28B / 29)
PackageMCM, 24-lead
Package (mm)4 x 3 x 0.7

Features

  • Rx diversity FEM with seven selectable filters and LNA paths, two Auxiliary ports for extended band support
  • Low insertion loss
  • High-performance TC-SAW filter technology
  • High-performance variable-gain LNAs
  • SAW filters:
  • B29 (717 to 728 MHz)
  • B12/13/B17 (729 to 756 MHz)
  • B28A (758 to 788 MHz)
  • B28B (773 to 803 MHz)
  • B20 (791 to 821 MHz)
  • B26/B5/B18/B19 (859 to 894 MHz)
  • B8 (925 to 960 MHz)
  • Integrated MIPI interface
  • Small (4.0 x 3.0 x 0.7 mm [max]) 24-lead MCM package (MSL3, 260 °C per JEDEC J-STD-020)

Product Documents