SKY85748-11

5 GHz 802.11ax Ultra-Linear WLAN Front-End Module with Integrated Log Detector


The SKY85748-11 is a highly integrated, 5 GHz front-end module (FEM) incorporating a 5 GHz single-pole, double-throw (SPDT) transmit/receive (T/R) switch, a 5 GHz low-noise amplifier (LNA) with bypass, and a 5 GHz power amplifier (PA) intended for mobile/portable 802.11ax applications and systems.

An integrated logarithmic power detector is included to provide closed-loop power control within the system.

The device is provided in a compact, 16-pin 2.5 x 2.5 mm Quad Flat No-Lead (QFN) laminate package.

Specifications

Product LifecycleIn Production
Frequency (GHz) Min.5.15
Frequency (GHz) Max.5.925
802.11 WLAN Standardax
Antenna Ports1
PackageQFN, 16-pin
Package (mm)2.5 x 2.5
ArchitectureWLAN Front-End Module

Features

  • Integrated 802.11ax 1024 QAM, 5 GHz PA, LNA with bypass, and T/R switch
  • Fully-matched input and output
  • Integrated logarithmic power detector
  • Transmit gain: 32 dB
  • Receive gain: 13 dB
  • Small QFN (16-pin, 2.5 x 2.5 mm) package (MSL1, 260 °C per JEDEC J-STD-020)

Product Documents

Applications

HDTV Home Gateways, Bridges and Hubs

See all

Routers and Gateways

See all

Set-Top Boxes

See all

Wireless Audio/Video

See all