hero home image description

LoRa®

Skyworks’ compact LoRa®-based solutions are facilitating long range, high-efficiency platforms across the Internet of Things (IoT) and a wide-range of smart end markets, creating a more connected world.

FEMs for LoRa Applications


Part
Number
Frequency
(MHz)
Tx Pout
(dBm)
Tx Gain
(dB)
Tx Icc
(mA)
Rx Gain
(dB)
Rx NF
(dB)
Rx Icc
(mA)
Bypass IL
(dB)
Sleep Icc
(μA)
Region Package
(mm)
860 – 930 27 17 280 18 1.5 4 <1.5 <1 Europe, North America, China*, ROW 3 x 3 x 0.75
860 – 930 27 17 280 -1 -1 10 uA <1.5 <1 Europe, North America, China*, ROW 3 x 3 x 0.75
860 – 930 22 20 115 18 1.5 4 <1.5 <1 Europe, North America, China*, ROW 3 x 3 x 0.75
860 – 930 27 29 280 18 1.5 4 <1.5 <1 Europe, North America, China*, ROW 3 x 3 x 0.75

* Supported through external filtering & tuning


 
  • SKY6642x: Skyworks LoRa RF Front-End Suite of Products
  • Skyworks suite of LoRa front end modules were within double the range in both transmit and receive modes ...

Documents

Published Articles LoRa® Connectivity Made Smarter with Low-power, Front-end Modules (Authors: Sri Sridharan and Stefan Fulga. November 2020) LoRa-Connectivity-Low-Power-FEMs.pdf