SKY66398-11

2496 to 2690 MHz Wide Instantaneous Bandwidth High-Efficiency Power Amplifier


The SKY66398-11 is a +30 dBM high-efficiency power amplifier (PA) with high gain and linearity. The SKY66398-11 only requires a single 5 V supply and has integrate active biasing circuit to compensate PA performance over temperature, voltage and process variation.

Specifications

Product LifecyclePre Release
Frequency Range (GHz)2.496-2.690
Test Frequency (GHz)TBD
Gain Typ. (dB)TBD
OIP3 (dBm)TBD
P1 dB (dBm)TBD
Power Added Efficiency (%)TBD
Linear Output Power (dBm) TBD
VCC (V)TBD
Quiescent Current Typ. (mA)TBD
PackageMCM, 20-pin
Package (mm)8 x 8 x 1.3

Features

  • High power: +30 dBm
  • Wide bandwidth: > 100 MHz
  • Single 5 V supply voltage and on-chip active temperature compensated bias circuit
  • High efficiency
  • High Gain
  • Integrated enable On/Off function: PAEN = 1.5 V to 2.5 V
  • Compact (20-pin, 8 × 8 × 1.3 mm) package (MSL3, 260 °C per JEDEC J-STD-020)
  • Pin-to-pin compatible PA family supporting key 5G bands

Product Documents

Applications

Small Cells

See all

Macro Base Station

See all

Massive MIMO

See all