SKY67107-306LF

2.3-2.8 GHz Two-Stage, High Linearity and High Gain Low-Noise Amplifier


Please note: SKY67107-306LF is being discontinued and is not recommended for new designs. The suggested replacement is SKY67179-306LF

The SKY67107-306LF is a GaAs, pHEMT two stage Low-Noise Amplifier (LNA) with a active bias and high linearity performance. The advanced GaAs pHEMT enhancement mode front end device provides ultra-low Noise Figure (NF) while the output stage provides high gain and linearity with high efficiency.

The internal active bias circuitry provides stable performance over temperature, and process variation. The device offers the Designer ability to externally adjust supply current, first stage gain and frequency response. Noise figure of 0.85 dB, 32 dB gain and +37.5 dBm OIP3 are achievable over broad frequency range with single 5V supply. These LNA’s are ideal for use in high performance Satellite Radio, and Wireless Infrastructure receiver applications with tower mounted amplifiers, repeaters and remote radio units.

The SKY67107-306LF operates in the frequency range of 2.3 to 2.8 GHz and the associated evaluation board design is optimized for operation in this band. Evaluation boards optimized for different frequency bands and performance characteristics are available upon request. For lower frequency operation, the pin and layout compatible SKY67105-306LF (600 - 1100 MHz) and SKY67106-306LF (1500 - 2300 MHz) are available as well. All these LNAs are manufactured in a compact, 4 x 4 mm, 8-pin Quad Flat (QFN) No Lead package and are categorized as Skyworks Green.

Specifications

Frequency Range (GHz)2.3-2.8
Replacement Part SKY67179-306LF
Test Frequency (GHz)2.6
Gain Typ. (dB)32.0
OIP3 (dBm)37.5
VDD (V)5.0
OP1 dB (dBm)18.5
Supply Current Typ. (mA)125
Noise Figure Typ. (dB)0.85
PackageQFN, 16-pin
Package (mm)4 x 4 x 0.9

Features

  • Ultra-low NF: 0.85 dB @ 2.6 GHz
  • High gain: 32 dB @ 2.6 GHz
  • Low quiescent current: 125 mA
  • Stage 1 and 2 adjustable current
  • Wideband performance, useable to 2.8 GHz
  • Small, QFN (16-pin, 4 x 4 mm) Pb-free package (MSL1, 260 °C per JEDEC J-STD-020)

Product Documents