Package Type SC-79
Vr Reverse Breakdown Voltage Ir = 10 µA (V) Min.32
Ct Total Capacitance3 Vr=1 V (pF) Typ.58
Ct Total Capacitance3 Vr=4 V (pF) Typ.26.9
Ct Total Capacitance3 Vr=8 V (pF) Typ.8
Ct Total Capacitance3 Vr=12 V (pF) Typ.—
Ct Total Capacitance3 Vr=20 V (pF) Typ.3.2
Total Capacitance Ratio Min.120.6
Capacitance Ratio Range (V)1.0 to 28
Rs Series Resistance Max2 (Ω)1.2