Package Type SC-79
Vr Reverse Breakdown Voltage Ir = 10 µA (V) Min.22
Ct Total Capacitance3 Vr=1 V (pF) Typ.2.25
Ct Total Capacitance3 Vr=4 V (pF) Typ.1.36
Ct Total Capacitance3 Vr=8 V (pF) Typ.0.75
Ct Total Capacitance3 Vr=12 V (pF) Typ.0.48
Ct Total Capacitance3 Vr=20 V (pF) Typ.0.35
Total Capacitance Ratio Min.12.8
Capacitance Ratio Range (V)4 to 20
Rs Series Resistance Max2 (Ω)—