Input TypeLED emulator
Temperature Range Min (°C)-40
10 kV Surgefalse
Package TypeNB SOIC8
OPNSi8221CC-D-IS
Peak Output Current (A)0.5
Overlap Protection and Dead Time Controlfalse
UVLO Voltage (V)10
Driver Supply (V)6.5
Description3.75 kV Opto Input Iso Gate Driver
AEC-Q100true
Max Propagation Delay80
Isolation Rating (kVrms)3.75
Output ConfigurationSingle
Temperature Range Max (°C)125